Catalog navigation
CAD model selection
Selectable products: 1060
HELP_VARIABLE
Company
Düker
Description
MMB - All socket tees
Bill of material
MMB DN 400/400 TYTON® Epoxy signalblue RAL 5005
ARCO
Article Code
DN1
Sleeve size
mm
DN2
Sleeve size
mm
MUVEVIS
Sleeve connection
BEVIS
Coating
LU
Lu
560 mm
LU1
lu
285 mm
E1
e1
10.8 mm
E2
e2
10.8 mm
G
Weight
175.5 kg
NORM
Norm
Factory standard
ARTNR
Article Number
LOG
Level of Geometry
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Düker
    MMK and MMQ - Double socket bends
    Düker
    FFC - Double flange pieces with flange branch 45°
    Düker
    FFG - Pressure pipes with cast-on flanges
    HAWLE
    5422 - T-piece with plug-in sleeves BLS, PN 16
    Düker
    S - Smooth pipe sections with spigot ends
    Düker
    T - All flanged tee
    vonRoll hydro
    DUKTUS ZIPOX+ TYTON - Drinking water
    Düker
    E - Flanged sockets
    Düker
    FFK and Q - Double flange bend
    Düker
    MI - Pressure pipe fittings
    SEKISUI
    Flange with short pipe (JIS10K type F, Resin flange)
    VDL
    3.60 - ADAPTOR UNION
    SEKISUI
    Reducing Tee
    Düker
    IT - Pressure pipe fittings
Previews
3D
Dimension
2D
Download CAD models