Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
HECO-Schrauben
Description
MMS-plus - MULTI-MONTI-plus MS, flange head
Bill of material
MMS-plus MS 7,5x40 znb 100 VAR
ARTNR
Article number
PROFAM
Product Family
MULTI-MONTI-plus
D
Diameter
7.5 mm
L
Length
mm
NAME
Article description
MAT
Material
carbon steel
KOPF
Head
flange head
DK
Head Diameter
17.0 mm
ANTR
Recess
T-Drive
ANTRGR
Recess size
T-30
TFIX
Clamping strength 1
mm
HNOM1
Embedment depth 1
mm
OB
Surface
bright zinc plated, A2K
VE
Quantity per package
piece(s)
VERP
Package type
VARIANTA - Boxes for professionals
ETA
ETA admission
yes
MASS
Weight
g
LODDEST
LOD Destination
LODLEVEL
LOD Level
LINK
Web Link
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models