您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
हिन्दी
日本語
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: Samtec
Created: 17.10.2014
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Samtec
MMSD-02-20-F-03.00-S-P
Samtec
Cable Systems
Discrete Wire
.100" Pitch Mini Mate®
Assembly Systems
Powered by
CAD模型選擇
{samtec/cable_systems/discrete_wire/100_pitch_mini_mate/assembly_systems/mmsd_asmtab.prj},{NB=MMSD-02-20-F-03.00-S-P},{SERIES=MMSD},{ROWVIS=-D: Double},{FCOPT=Standard PVC Insulation},{POS=02},{WG=20},{WCC=},{PLOPT=F},{AL=3.00},{ENDOPT=S},{POLOPT=P},{LOPT=},{PPATH=../mmsst/parts/mmsst_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
MMSD Series - .100" Mini Mate Double Row Discrete Wire Cable Assembly, Socket
明細表
MMSD-02-20-F-03.00-S-P
PN
Part Number
MMSD-02-20-F-03.00-S-P
SERIES
Series
MMSD
FCOPT
FEP Cable Option
Standard PVC Insulation
POS
Number of Positions
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
02
03
04
05
06
07
08
09
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
WG
Wire Gauge (AWG)
20
22
24
26
28
30
20
22
24
26
28
30
WCC
Color Code
Standard Black Cable
-C: Color Coded Cable
Standard Black Cable
-C: Color Coded Cable
PLOPT
Plating
-F: 3µ" Selective Gold in Contact Area, Bright Tin on Tail
-L: 10µ" Selective Gold in Contact Area, Bright Tin on Tail
-S: 30µ" Selective Gold in Contact Area, Bright Tin on Tail
-F: 3µ" Selective Gold in Contact Area, Bright Tin on Tail
-L: 10µ" Selective Gold in Contact Area, Bright Tin on Tail
-S: 30µ" Selective Gold in Contact Area, Bright Tin on Tail
AL
Assembled Length
Inch
ENDOPT
End Option
-S: Single
-S: Single
POLOPT
Polarization Option
-P: Polarization
-K: Keyed Polarization
-G: Guide Post
No Polarization (Available to existing customers only)
-P: Polarization
-K: Keyed Polarization
-G: Guide Post
No Polarization (Available to existing customers only)
LOPT
Latch Option
Plastic Latch
-M: Metal Latch
Plastic Latch
-M: Metal Latch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求