Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
MMT. - ELESA-Handles for heat insulation
Bill of material
Handles for heat insulation MMT.130 M5
CODE
Code
DESCRIPTION
Description
DIM01
L
mm
DIM02
f
mm
DIM03
d
M5
DIM04
d1
18 mm
DIM05
h
mm
DIM06
h1
43 mm
DIM07
h2
8 mm
DIM08
h3
mm
DIM09
B
10 mm
DIM10
l
16 mm
DIM11
l1
mm
DIM12
p
13 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models