Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
C Matic
Description
MO19 - Taper Male Tee
Bill of material
03090041
NAME
Name
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
DTUBO
Øe Tube
mm
D1
mm
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
CH1
mm
CH2
G
g
OZ
oz
WT
Working Temperature
-40 ÷ 150 °C
WTF
Working Temperature
-40 ÷ 302 °F
WP
Working Pressure (max)
60 bar
WPP
Working Pressure (max)
363 psi
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
NN
0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models