Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
C Matic
Description
MO24 - Stem adaptor
Bill of material
03140041
CODE
Code
TYPE
Type
MAT
Material
Brass Nickel Plated
TUBO
Øe Tube
mm
D1
L1
mm
L2
mm
CH
mm
G
g
WT
Working Temperature
-20 ÷ 70 °C
WP
Working Pressure (max)
60 bar
CONF2
Conformity
RoHS
AF
Application fields
Pneumatic, hydraulic and oleodynamic circuits
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models