Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 18-118 - Anneau de levage rotatif en inox 316L
Nomenclature
Emile Maurin 18-1180-16
REF
Référence
CMU
(T)
D1
L1
mm
L2
90 mm
L3
45 mm
L4
mm
L5
mm
H1
80 mm
H2
38 mm
S1
8 mm
POIDS
Kg
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models