Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 19-159 - Verrou à ressort de rappel Acier, sans blocage
Nomenclature
Emile Maurin 19-1591-50
REF
Référence
MATIERE
VERSION
L1
50 mm
L2
132 mm
L3
2.5 mm
L4
60 mm
L5
52 mm
L6
41 mm
L7
36.5 mm
L8
30 mm
L9
17 mm
D1
9.5 mm
D2
7 mm
H1
23 mm
H2
13 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir