Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 19-211 - Verrou à fermeture par poussée affleurant, plastique - Sans serrure - Noir
Nomenclature
Emile Maurin 19-211-16
REF
Reference
TYPE
Sans Serrure
COUL
Noir
FORM
L1
mm
Enter value for L1
mm
cm
inch
ft
L2
65 mm
L3
75 mm
L4
67 mm
L5
86 mm
L6
1.6 mm
L7
41 mm
L8
30.5 mm
L9
33.3 mm
D1
50.8 mm
D2
25 mm
H1
40 mm
H2
25.5 mm
H3
36 mm
H4
23 mm
H5
14 mm
H6
19 mm
CHA
Charge max
270 N
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models