Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 19-394 - Loquet à compression à serrage fixe, grande capacité - Fendue
Nomenclature
Emile Maurin 19-394-29-27
REF
Référence
FORM
Forme
Fendue
POS
Position
D1
29 mm
D2
+0.0/-0.2
22.5 mm
L1
mm
L2
mm
Enter value for L2
mm
cm
inch
ft
L2MAX
18 mm
L3
40 mm
L4
6.4 mm
L5
32 mm
L6
6.4 mm
L7
45 mm
L8
2 mm
L9
mm
L10
±4
36 mm
L11
+0.2/-0.0
19.1 mm
CM
Charge max.
300 N
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models