Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 19-793 - Loquet à compression inox - Fente 2 mm
Nomenclature
Emile Maurin 19-793-32-31
REF
Référence
POS
Position
DISTANCE
mm
Enter value for DISTANCE
mm
cm
inch
ft
EMP
Empreinte/ouverture manuelle
Fente 2 mm
D1
32 mm
H1
6 mm
L1
mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models