Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-827 - Sauterelle à crochet horizontale inox avec bouton de verrouillage
Nomenclature
Emile Maurin 26-827-42
REF
Référence
COULEUR
POS
Position
mm
D1
8 mm
D2
8.5 mm
H1
94 mm
H2
26 mm
H3
168 mm
L1
mm
Enter value for L1
mm
cm
inch
ft
L2MIN
209 mm
L2MAX
273 mm
L3
32 mm
L4MIN
59 mm
L4MAX
123 mm
L5
19 mm
L6
9.5 mm
L7
53.5 mm
L8
64.5 mm
L9
35.0 - 46.0 mm
L10
111 mm
F1
7.0 kN
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models