Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-97 - Sauterelle à tige coulissante à embase horizontale
Nomenclature
Emile Maurin 26-970-00
REF
Référence
26-970-00
D1
6.5 mm
D2
4.4 mm
D3
4 mm
D4
11 mm
H1
35 mm
H2
12.7 mm
H3
2 mm
L1
35 mm
L2
68 mm
L3
mm
Enter value for L3
mm
cm
inch
ft
L4
12 mm
L5
33 mm
L6
16 mm
L7
10 mm
L8
16 mm
L9
27 mm
L10
7 mm
L11
88.5 mm
F1
0.45 kN
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models