Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 34731 - Vis autoperçeuse Drillex pour PVC tête fraisée Phillips - Acier - CHROMITING® 240HBS
Bill of material
Emile Maurin 347313.9X16
REF
Référence
D
3.9 mm
L
mm
DK
7 mm
EMPREINTE
H N°
2
MH
4.500 mm
MZ
0.000 mm
TH
2.500 mm
TZ
0.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models