Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 36-437 - Grenouillère à crochet invisible fortes charges - Inox - Socle invisible
Nomenclature
Emile Maurin 36-437-400
REF
Référence
36-437-400
F1
4000 N
D1
6.3 mm
H1
22 mm
H2
12 mm
L1
144 mm
L2
min.
120.5 mm
L3
12 mm
L4
11.5 mm
L5
30 mm
L6
107.5 mm
L7
38 mm
L8
27 mm
L9
Course
mm
Enter value for L9
Course
mm
cm
inch
ft
L10
10 mm
L11
46.5 mm
L12
20 mm
L13
45 mm
L14
83.5 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models