Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-115 - Charnière à friction à couple constant, inox
Nomenclature
Emile Maurin 37-1151-85-12
REF
Référence
ROT
Rotation
°
VERSION
L1
85 mm
L2
55 mm
L3
48 mm
L4
38 mm
L5
18.5 mm
L6
8.5 mm
D1
mm
D2
6.3 mm
H1
2 mm
H2
9.5 mm
COUPLE
Nm
INFOS
Informations
Information
INFOTEXTE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir