Catalog navigation
CAD Model seçimi
Uygun ürünler: 4
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-184 - Charnière aluminium
Nomenclature
Emile Maurin 37-1841-65
REF
Référence
ROT
Rotation
°
FINITION
VERSION
L1
65 mm
L2
55 mm
L3
38 mm
L4
48 mm
H1
4.5 mm
H2
9.5 mm
H3
2 mm
D1
18 mm
D2
13 mm
D3
10.2 mm
D4
6.3 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir