Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-332 - Charnière invisible à 180° - Inox
Nomenclature
Emile Maurin 37-332-76
REF
Référence
37-332-76
MAT
Matière
Inox
ALPHA
°
L1
76 mm
L2
30 mm
L3
8 mm
L4
36 mm
L5
15 mm
L6
15 mm
L7
18 mm
L8
max.
13 mm
D1
5.2 mm
D2
5.4 mm
H1
38.5 mm
H2
4 mm
H3
34.4 mm
H4
24.4 mm
H5
8.4 mm
H6
8 mm
H7
7 mm
F1
165 N
F2
505 N
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models