Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-371 - Charnière asymétrique zamac - Noir
Nomenclature
Emile Maurin 37-371-47
REF
Référence
37-371-47
L1
47 mm
L2
25 mm
L3
20 mm
L4
14 mm
L5
+/- 0.2
30 mm
L6
+/-0.2
25 mm
L7
+/-0.2
20 mm
L8
+/-0.2
2.5 mm
L9
7 mm
D1
5.3 mm
D2
+/-0.1
5.4 mm
H1
45 mm
H2
19 mm
F1
2670 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models