Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-685 - Gond à articulation déportée - Zamac - Droite
Nomenclature
Emile Maurin 37-685-63
REF
Référence
37-685-63
MAT
Matière
Droite
PIV
Pivotant
°
H1
63.5 mm
H2
50.8 mm
H3
31.5 mm
H4
17.5 mm
H5
10 mm
H6
56 mm
H7
31.5 mm
H8
19 mm
H9
17.5 mm
H10
10 mm
D1
9.5 mm
D2
M 5
D3
+0.0/-0.2
5.4 mm
L1
32.5 mm
L2
17.5 mm
L3
15 mm
L4
+0.0/-0.2
17.5 mm
F1
2200 N
F2
1300 N
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models