Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 37-82 - Charnière à indexation technopolymère, pour vis fraisée plate
Nomenclature
Emile Maurin 37-821-65
REF
Référence
ROT
Rotation
°
VERSION
L1
65 mm
L2
49.5 mm
L3
18.5 mm
L4
45 mm
L5
30 mm
D1
6.5 mm
D2
mm
D3
5 mm
H1
12 mm
H2
10 mm
H3
6 mm
H4
mm
S1
mm
C
4 Nm
G
38
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models