Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50110 - 3 pieces SW ball valve (58191) with ATEX IP68 electric actuator (50848)
Bill of material
Béné Inox 450110-40B
REF
Référence
TENSION
V
Vanne
DN
Diamètre nominal
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models