Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50169 - BW 3-piece ball valve (58472) with IP68 electric actuator (50844)
Bill of material
Béné Inox 450169-25B
REF
Reference
TENSION
V
Valve
DN
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
192 mm
L4
170 mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models