Catalog navigation
Selección de modelo CAD
Productos disponibles: 10
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50170 - 3 pieces F/F ball valve (58463) with Failsafe IP68 electric actuator (50845)
Bill of material
Béné Inox 450170-50A
REF
Référence
TENSION
V
Vanne
DN
Diamètre nominal
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
192 mm
L4
170 mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD