Catalog navigation
Выбор CAD модели
Доступные продукты: 30
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50234 / 50235 - 3 ways F/F/F ball valve with L bore (58213) or T bore (58217) with ATEX IP68 electric actuator (50848)
Bill of material
Béné Inox 450234-50C
REF
Référence
TENSION
V
Vanne
DN
Diamètre nominal
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
192 mm
L4
170 mm
TEMPS
Temps manoeuvre (90°)
s
POIDS
kg