Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50256 / 50257 - 3 ways flanged ball valve with L bore (58229) ot with T bore (58227) with Failsafe IP66 electric actuator (50841)
Bill of material
Béné Inox 450256-65B
REF
Référence
TYPE
Type actionneur
V
Vanne
DN
Nominal diameter
mm
DNPOUCES
Pouces
L1
mm
L2
mm
L3
mm
L4
mm
TEMPS
Operating time (90 °)
s
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models