Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50342 - 2 pieces ball valve with ANSI flanges (58268) with Failsafe IP68 electric actuator (50845)
Bill of material
Béné Inox 450342-100A
REF
Reference
TYPE
Actuator type
DN
Nominal diameter
mm
DNPOUCES
pouces
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
TEMPS
Operating time (90 °)
s
POIDS
kg
V
Valve
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models