Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50726 - Butterfly valve with cast iron body and stainless steel butterfly - EPDM gasket (58459) with Failsafe IP68 electric actuator (50845)
Bill of material
Béné Inox 450726-200A
REF
Reference
TENSION
MATIERE
Matière joint
EPDM
DN
mm
DNP
Inch
L1
mm
L2
mm
L3
mm
L4
170 mm
L5
mm
TEMPS
Operating time (90 °)
s
POIDS
kg
V
Valve
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models