Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50756 - Butterfly valve with cast iron body and stainless steel butterfly - PTFE gasket (58010) with Failsafe IP66 electric actuator (50841)
Bill of material
Béné Inox 450756-100A
REF
Référence
TENSION
MATIERE
Matière joint
PTFE
DN
mm
DNP
Inch
L1
mm
L2
279 mm
L3
151 mm
L4
128 mm
TEMPS
Temps manoeuvre (90°)
POIDS
kg
V
Vanne
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models