Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50846 - 90° electric actuator with positioning unit - IP68
Bill of material
Béné Inox 950846-75B
REF
Reference
DESIGNATION
Designation
COUPLE
Nm
TENSION
PUISSANCE
45 W
TEMPS
Operating time (90°)
s
PLATINE
Platine ISO
ENTRAINEMENT
Training (star)
mm
L1
170 mm
L2
mm
L3
mm
L4
mm
POIDS
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models