目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 950990-414
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
09_raccordement_traitement_air
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/09_raccordement_traitement_air/50990.prj},{NB=bene_inox_950990-414},{REF=950990-414},{TAILLE=4},{CONNECTION=G 1/4\"},{PPATH=50990/50990_asmtpl.prj},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 50990 - 0.3 to 7 bar regulator filter with pressure gauge + lubricator
Bill of material
Béné Inox 950990-414
REF
Référence
950990-414
950990-414
TAILLE
4
4
CONNECTION
G 1/4"
G 1/4"
pouces
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求