您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 652253-25
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
01 - Accessoires de tuyauterie filetés
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/01_accessoires_de_tuyauterie_filetes/5225.prj},{NB=bene_inox_652253-25},{REF=652253-25},{FORM=Gaz},{MAT=Inox 316 L},{DN=25},{F=1\"},{L=11},{S=41},{POIDS=0.06},{DGAZ=33.249},{R1=0.000},{WEB=https://www.bene-inox.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 5225 - Hexagon nut - Stainless steel 316L
Bill of material
Béné Inox 652253-25
REF
Référence
652253-25
652253-25
FORM
Forme
Gaz
MAT
Matière
Inox 316 L
DN
Diamètre nominal
25
25
mm
F
1"
1"
Pouces
L
11
11
mm
S
41
41
mm
POIDS
0.06
0.06
kg
R1
0.000
0.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 5256 - Hexagon head male plug (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
13.05.2024
Model 5237 - Male / female reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5229 - Female cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5226 - Male plug - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 58813/58815 - Y filter - Female / female BSP or NPT - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5244 - Female / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5223 - Parallel nipple length 100 mm - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5232 - Coupling - DIN 2986 - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5265 - Hexagon female hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 58901/58902/58903 - Float steam trap - BSP threaded - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 5233 - Half coupling - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 5222 - Parallel nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求