目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Béné Inox 662358-40
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
03 - Vannes papillon DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/03_vannes_papillon_din/62358.prj},{NB=bene_inox_662358-40_0},{REF=662358-40},{OUVERTURE=0},{MAT=Inox 316L},{DN=40},{D1=78},{D2=92},{F=65x1/6\"},{L=96},{POIDS=1.64},{D11=40},{INFOS=INFOTEXTE},{VERS=3.000},{VERS1=2.000},{VERS2=21.000},{DX=6.000},{WEB=https://www.bene-inox.com},{PPATH=62358/62358_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
BENE INOX - Stainless steel valves, pipes and fittings
Description
Modèle 62358 - Butterfly valve female ends - Silicone gasket - Stainless steel 304L - 316L
Bill of material
Béné Inox 662358-40
REF
Référence
662358-40
662358-40
OUVERTURE
°
MAT
Matière
Inox 316L
DN
Diamètre nominal
40
40
mm
D1
78
78
mm
D2
92
92
mm
F
65x1/6"
65x1/6"
mm
L
96
96
mm
POIDS
1.64
1.64
Kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求