Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 92-157 - Support pour rails à rouleaux modulaires
Nomenclature
Emile Maurin 92-1570-54
REF
Référence
92-1570-54
L1
54 mm
L2
86 mm
L3
32 mm
L4
6.6 mm
D1
6.5 mm
D2
12.1 mm
D3
14.1 mm
D4
5.2 mm
D5
10 mm
H1
20.8 mm
H2
2.5 mm
H3
3 mm
H4
5 mm
H5
10 mm
S1
10 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models