Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 94-78 - Vis autotaraudeuse, tête bombée forme B
Nomenclature
Emile Maurin 94-781-12-30
REF
Référence
94-781-12-30
VERSION
Version
Taraudé
D1
S12
D2
19 mm
L1
30 mm
L2
36 mm
RAINURE
Rainure
10 mm
PROFILE
Profiles
40x40, 45x45, 60x60 lourd
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models