Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Société / Etablissement
MICHAUD CHAILLY - Direct Transmission
Description
Modèle A8-XH - Courroie dentée XH - Pas 22,225 mm(7/8'')
Nomenclature
Michaud Chailly A8-1750XH300
REF
Reference
L
Largeur
mm
LPIP
Longueur primitive ISO
pouce
LPIMM
Longueur primitive ISO
mm
ND
Nombre de dents
XHPP
Pas
7/8'' pouce
XHPMM
Pas
22.225 mm
H1
6.22 mm
H2
11.4 mm
INFOS
Informations
Information
INFOTEXTE
WEB
WWW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models