Catalog navigation
CAD model selection
Selectable products: 81
HELP_VARIABLE
Société / Etablissement
MICHAUD CHAILLY - Direct Transmission
Description
Modèle A8-XL - Courroie dentée XL - Pas 5,08 mm(1/5'')
Nomenclature
Michaud Chailly A8-180XL031
REF
Reference
L
Largeur
mm
LPIP
Longueur primitive ISO
pouce
LPIMM
Longueur primitive ISO
mm
ND
Nombre de dents
XLPP
Pas
1/5'' pouce
XLPMM
Pas
5.08 mm
H1
1.27 mm
H2
2.3 mm
INFOS
Informations
Information
INFOTEXTE
WEB
WWW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models