Catalog navigation
CAD model selection
Selectable products: 309
HELP_VARIABLE
Société / Etablissement
MICHAUD CHAILLY - Direct Transmission
Description
Modèle B23-GB4E-H/NS - Guidage à 4 rangées de billes forte capacité - étroit
Nomenclature
Michaud Chailly B23-GB4E-30-H-W1-1900/NS
REF
L1
mm
L2
mm
L3
mm
L5
mm
Enter value for L5
mm
cm
inch
ft
L6
mm
L7
mm
L8
mm
L10
mm
L11
mm
H1
0 mm
H3
mm
H4
0.0 mm
H5
mm
H6
mm
H7
mm
H8
0.0 mm
D1
mm
D2
mm
D3
mm
E1
mm
E2
mm
E4
mm
V2
C
0.000 kN
C0
kN
MX
kNm
MY
kNm
MZ
kNm
CM
0.00 kg
RM
kg/m
INFOS
Informations
Information
INFOTEXTE
WEB
WWW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models