Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. BF - Counter bracket for centre trunnion
Bill of material
BF-160-200
MOD
Mod.
BF-160-200
PHY
Diameter
160-200
TD
Ø TD
32 mm
B1
35 mm
B2
17.5 mm
B3
4 mm
L1
60 mm
L2
92 mm
H1
30 mm
H2
60 mm
H3
16 mm
D1
Ø D1
26 mm
D2
Ø D2
18 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models