Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Mod. C-H - Front and rear female trunnion
Bill of material
C-H-41-160
MOD
Mod.
PHY
Diameter
mm
CD
Ø CD H9
30 mm
L
35 mm
FL
mm
D
180 mm
XD
mm
MR
25 mm
E
mm
CB
CB H14
90 mm
UB
UB h14
169 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models