Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Camozzi
Description
Mod. F - Centre trunnion
Bill of material
F-160
MOD
Mod.
PHY
Diameter
mm
XV1
mm
XV2
mm
XV3
mm
TM
mm
TK
40 mm
TD
32 mm
TL
32 mm
UW
mm
R
2.0 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Baixar modelos em CAD