Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. GA - Piston Rod
Stückliste
GA-160-200
IDNR
Ident number
MOD
Mod.
GA-160-200
PHY
Ø cyl.
160-200
CN
Ø CN H7
35 mm
U
28.0 mm
EN
43 mm
ER
40 mm
AX
56 mm
CE
125 mm
KK
M 36x2
T
Ø T
46.0 mm
Z
6.0 °
SW
50 mm
INFO
Infotext
Information
Infotext
ZROT
mm
Enter value for ZROT
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models