Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Mod. I - 90° Swivel combination for trunnion
Stückliste
I -20-25(20)
IDNR
Ident number
MOD
Mod.
PHY
Ø cyl.
INFO
Infotext
Information
Infotext
AH
30 mm
BT
4 mm
CD
Ø CD
8 mm
CB
16.1 mm
GL
16 mm
HB
Ø D9
6.0 mm
MR
10 mm
RA
20 mm
UR
32 mm
XD
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models