Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Mod. S - Clevis Pin
Bill of material
S-160-200
MOD
Mod.
S-160-200
PHY
Diameter
160-200
D
30 mm
L
179 mm
L1
170.5 mm
L2
L2 H13
1.6 mm
L3
4.25 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models