Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 11
Bill of material
0220-00501
PN
Part No.
0220-00501
MN
Model Number
11
RATIO
Ratio
STYLE
Style
GT
Gear Type
FS
Frame Size
N/A
OD
Output Diameter
1.000 Inch
DESCRIPTION
Description
11 1/1 A,B ST
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
1.000 Inch
OT
Output Type
Shaft
X
1.000/0.999 Inch
Z
1/4 x 1/8 x 1-5/32 EFF. LGTH. Inch
WTL
Shipping Weights
21 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models