Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 165M
Bill of material
0220-74341
PN
Part No.
0220-74341
MN
Model Number
165M
RATIO
Ratio
STYLE
Style
GT
Gear Type
FS
Frame Size
N/A
OD
Output Diameter
25 mm
DESCRIPTION
Description
165M 1/1 A,B ST
PT
Product Type
Bevel
PL
Product Line
Metric Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
25 mm
OT
Output Type
Shaft
A
25.008/24.961 mm
B
8.00/7.95 mm
C
4 mm
D
4 mm
E
45 mm
F1
55 mm
F2
56.4822 mm
G
185 mm
H
250 mm
I
72.0877 mm
J
54 mm
K
108 mm
L
M8 x 1.25 mm
M
16 mm
N
135 mm
O
270 mm
P
53 mm
R
106 mm
S
1/4 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models