Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 175M - Metric Bevel Gear Drives
Bill of material
0220-74396
PN
Part No.
0220-74396
MN
Model Number
175M
RATIO
Ratio
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
25 mm
DESCRIPTION
Description
175M 1/1 A,B SP 25MM
PT
Product Type
Bevel
PL
Product Line
Metric Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
25 mm
OT
Output Type
Hollow Bore
A
25.008/24.981 mm
B
8.00/7.95 mm
C
4 mm
D
4 mm
E
45 mm
F1
55 mm
F2
6.30825 mm
G
185 mm
H
250 mm
I
72.0878 mm
J
54 mm
K
108 mm
L
M8 x 1.25 mm
M
16 mm
N
80 mm
O
160 mm
P
53 mm
R
106 mm
S
1/4 Inch
T
25.000/25.063 mm
U
38 mm
V
8.00/8.05 mm
W
3.3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models