Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Kepner Products
Description
Model 200 - FPT-MPT - Inline Check and Relief Valves
Bill of material
210A-1
PN
Part Number
VS
Valve Size
Inch
IP
Inlet Port
OUTP
Outlet Port
OPR
Max Working Pressure
3000 PSI
CP
Crack Pressure
FC
Max Flow Coefficient
OP
Temperature Range
-40°F to 250°F
MW
Model Weight
lbs.
CM
Construction Materials
BOD
Body
Aluminum
CAP
Cap
Aluminum
RET
Retainer
Aluminum
POPP
Poppet
Aluminum
ORS
O-Ring Seal
ORINGI
Internal O-ring Seal
Buna-N
SPRING
Spring
302 Stainless Steel
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kepner Products
    Model 2200 - Cartridge Check Valves
    Kepner Products
    Model 400 - FPT - FPT - Inline Check and Relief Valves
    Kepner Products
    Model 300 - MPT - MPT - Inline Check and Relief Valves
    Kepner Products
    Model 6000 -SAE-SAE - Inline Check And Relief Valves
    Festo
    HB-QS - non-return valve
    CKD
    CHL
    CKD
    CHV2
    Gates Tube Fittings
    DS-RD - Valve with nut and cutting ring
    NIHON PISCO CO., LTD.
    NSU
    GINIER
    CVPFF
    Bimba Products
    Check Valves
    Kepner Products
    Model 6500 -SAE-SAE - High Pressure Valves
    Duplomatic
    PLK08 - Direct operated pressure relief valve – cartridge type 3/4-16 UNF
Previews
3D
2D
Download CAD models