Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 200 - Single Reduction Speed Reducers
Bill of material
0220-01013
PN
Part No.
0220-01013
MN
Model Number
200
RATIO
Ratio
STYLE
Style
GT
Gear Type
H
FS
Frame Size
N/A
OD
Output Diameter
1.500
DESCRIPTION
Description
200 1/1 A H
PT
Product Type
Parallel
PL
Product Line
Parallel Shaft Drive
IT
Input Type
Shaft
ID
Input Diameter
1.500
OT
Output Type
Shaft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models