Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
Model 2200
Bill of material
0220-40201
PN
Part Number
0220-40201
MN
Model Number
2200
RATIO
Ratio
1/1
STYLE
Style
GT
Gear Type
SP
FS
Frame Size
N/A
OD
Output Diameter
4.500 Inch
DESCRIPTION
Description
2200 1/1 A SP
PT
Product Type
Bevel
PL
Product Line
Bevel Gear Drives
IT
Input Type
Shaft
ID
Input Diameter
4.500 Inch
OT
Output Type
Shaft
WTL
Dry Shipping Weight
1.350 lbs
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models